IESNA:LM-63-2002 [TEST]P982732 [TESTLAB]INNOVATION CENTER(P3) [ISSUEDATE]04/23/2025 [MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-1905-313-3) [MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX [LUMCAT]22CZ-LD5-32SE-UNV-L835-HRP-CD1-U [LUMINAIRE] METALUX CRUZE 2x2 3200LM STANDARD EFFICACY PACKAGE 80CRI 3500K TROFFER LENS WITH HRP FILM INSERT [LAMP] 3500K CCT, 80 CRI LEDS [DRIVER] ELECTRONIC DRIVER [_INPUT_ELECTRICAL]120 VOLTS 0.20A 24.2W [_SEARCH_SOURCETYPE]LED [_SEARCH_CRI]80 [_SEARCH_COLORTEMP]3500K [_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare [_SEARCH_MOUNTING] Ceiling, Recessed [_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED [MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS [MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER [MORE]WITH TEST DISTANCE OF 28.75 FEET [_ABSOLUTELUMENS]2424 TILT=NONE 1 -1 1 37 5 1 1 2.0000 2.0000 0.0000 1.000 1 24.2 0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 0 22.5 45 67.5 90 789.6 792.5 788.1 783.7 777.9 769.2 759.0 747.5 732.9 716.9 699.6 680.6 660.3 638.6 615.3 592.2 567.4 541.4 513.8 486.2 454.3 423.7 391.9 355.6 323.6 294.6 255.4 220.6 187.3 153.8 121.9 92.9 66.7 45.0 27.6 13.0 0.0 789.6 791.0 788.1 783.7 777.9 770.6 760.5 748.9 734.3 719.8 702.5 683.5 663.2 643.0 621.1 598.0 574.7 550.1 522.4 496.4 465.9 438.3 406.4 372.9 341.1 310.6 280.2 248.2 216.2 185.8 155.3 126.2 95.8 66.7 36.3 14.5 0.0 789.6 789.6 788.1 783.7 777.9 772.1 761.9 753.3 740.2 725.6 709.7 692.3 673.4 654.6 634.3 613.9 592.2 568.9 545.7 522.4 496.4 471.6 447.0 420.8 393.3 362.8 335.3 306.2 275.7 245.3 211.9 171.2 119.0 77.0 43.6 14.5 0.0 789.6 786.7 786.7 783.7 777.9 772.1 764.8 756.2 743.1 731.4 716.9 702.5 685.1 669.0 650.2 632.7 613.9 595.1 576.1 555.9 535.6 513.8 490.6 467.3 442.7 416.5 389.0 357.0 325.0 288.9 230.8 169.8 123.3 84.2 46.5 11.6 0.0 789.6 785.1 785.1 783.7 777.9 773.5 766.3 759.0 746.0 734.3 721.3 706.8 692.3 676.3 658.9 643.0 626.9 611.0 593.6 574.7 554.4 534.1 513.8 492.0 467.3 442.7 415.1 386.1 352.7 303.3 233.7 172.7 129.2 90.0 47.9 11.6 0.0